JAJSSC7 December 2023 TPSI3100
ADVANCE INFORMATION
Table 8-1 summarizes the functional modes for the TPSI310x and TPSI310xL.
CE | VDDP | VDDH, VDDM | EN | VDRV | PGOOD | COMMENTS |
---|---|---|---|---|---|---|
X | Powered Down(4) | Powered Down(6) | X | L | L | Powered Down: VDRV output disabled, keep off circuitry applied. |
L | Powered Up(3) | Powered Down(6) | X | L | L | Disabled Operation: When CE is asserted low, power transfer to the secondary ceases. VDDH and VDDM rails discharge pending loading. VDRV output disabled, keep off circuitry applied. |
H | Powered Up(3) | Powered Up(5) | L | L | H | Normal Operation: VDRV output state follows logic state of EN logic state. |
H | H | H | ||||
X | Powered Down(4) | Powered Up(5) | X | L | L | Disabled Operation: When VDDP is powered down, output driver is disabled automatically. If sufficient VDDP power is available, VDRV is disabled within the propagation delay, otherwise after the timeout duration. Keep off circuitry applied. |
Table 8-2 summarizes fault and comparator functional behavior.
CE(2) | FLTn_CMP(3) | ALMn_CMP(4) | FLTn(5) | ALMn(5) | COMMENTS |
---|---|---|---|---|---|
L | X | X | L | L | VDRV output disabled, keep off circuitry applied. |
H | L | L | Hi-Z | Hi-Z | VDRV output follows state of EN pin. |
H | L | H | Hi-Z | L | Fault detected. VDRV output asserted low until recovery timer elapses. On latched fault devices, VDRV asserts low and remains low until EN asserts low then high and recovery timer elapses. |
H | H | L | L | Hi-Z | Alarm detected. VDRV output unchanged. |
H | H | H | L | L | Fault and alarm detected. VDRV output asserted low until recovery timer elapses. On latched fault devices, VDRV asserts low and remains low until EN asserts low then high and recovery timer elapses. |