JAJSSC7 December 2023 TPSI3100
ADVANCE INFORMATION
The TPSI310x, TPSI311x, TPSI312x, and TPSI313x family has an integrated gate driver that provides a nominal 15.8-V with 1.5/2.5-A peak source and sink current sufficient for driving many power transistors. When driving external power transistors, TI recommends bypass capacitors (CDIV2 ≥ 3 * CDIV1) from VDDH to VDDM and VDDM to VSSS with an equivalent series capacitance of minimum of 30 times the equivalent gate capacitance. If optional auxiliary circuitry requires power, additional capacitance may be required.