JAJSJQ7A September 2020 – December 2020 TPSM41625
PRODUCTION DATA
The value of the RAMP resistor, RRAMP, must be selected based on the switching frequency and output capacitance of the application, as shown in Table 7-3. For this application, the required RRAMP is 78.7 kΩ. There is a 78.7-kΩ resistor internal to the device connected between RAMP and RAMP_SEL. To select the internal 78.7-kΩ resistor, leave the RAMP pin open and connect RAMP_SEL to AGND.