JAJSJQ7A September 2020 – December 2020 TPSM41625
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1. Follow the design procedures in Section 8.2.2.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage VIN | 12 V typical |
Output voltage VOUT | 0.95 V |
Output current rating | 25 A |
Key care-abouts | Small solution size |