JAJSJQ7A September 2020 – December 2020 TPSM41625
PRODUCTION DATA
The switching frequency range of the TPSM41625 is 300 kHz to 1 MHz. The switching frequency can easily be set by connecting a resistor (RRT) between the RT pin (pin 30) and AGND. Select RRT from Table 7-4 based on input voltage and desired switching frequency.
The switching frequency must be selected based on the input voltage and output voltage of the application. See Table 7-3 for the allowable switching frequency range for each output voltage.
INPUT VOLTAGE | SWITCHING FREQUENCY | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
300 kHz | 350 kHz | 400 kHz | 450 kHz | 500 kHz | 550 kHz | 600 kHz | 650 kHz | 700 kHz | 750 kHz | 800 kHz | 850 kHz | 900 kHz | 950 kHz | 1 MHz | |
5 V | 69.8 | 59.0 | 52.3 | 45.3 | 40.2 | 36.5 | 33.2 | 30.1 | 28.0 | 26.1 | 23.7 | 22.1 | 21.0 | 19.6 | 18.2 |
8 V | 73.2 | 61.9 | 53.6 | 47.5 | 42.2 | 38.3 | 34.8 | 32.4 | 29.4 | 27.4 | 25.5 | 23.7 | 22.1 | 21.0 | 19.6 |
10 V - 16 V | 75.0 | 63.4 | 54.9 | 48.7 | 43.2 | 39.2 | 35.7 | 33.2 | 30.1 | 28.0 | 26.1 | 24.3 | 23.2 | 21.5 | 20.5 |