JAJSJQ7A September 2020 – December 2020 TPSM41625
PRODUCTION DATA
The TPSM41625 requires a minimum of 88 μF of ceramic input capacitance. Applications with load transient requirements can benefit from adding addition bulk input capacitance.
For this design, two 47-μF ceramic capacitors rated for 25 V are used for the input decoupling capacitors.
Additionally, a 1-μF bypass capacitor is required on the VIN pin, close to the device pins.