JAJSLL5 September 2021 TPSM5601R5
PRODUCTION DATA
The TPSM5601R5 requires a minimum input capacitance of 2 × 4.7-µF ceramic type. High-quality ceramic type X5R or X7R capacitors with sufficient voltage rating are recommended. The voltage rating of input capacitors must be greater than the maximum input voltage.
For this design, 2 × 4.7-µF, 100-V ceramic capacitors are selected.