JAJSN49 January 2022 TPSM5D1806E
PRODUCTION DATA
The output voltage of the TPSM5D1806E device is externally adjustable using a resistor divider. The recommended value of RFBB is 10 kΩ. The value for RFBT can be calculated using Equation 5:
For the desired output voltage of 0.9 V, the formula yields a value of 8 kΩ. Choose the closest available value of 8.06 kΩ for RFBT or place two resistors in series to come closer to the exact value.