JAJSN49 January 2022 TPSM5D1806E
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-2 as the input parameters and follow the design procedures in Section 8.2.4.2.
Design Parameter | Value |
---|---|
Input voltage VIN | 12 V typical |
Output voltage | 0.9 V |
Switching frequency | 1.0 MHz |
Output current rating | Up to 12 A |