JAJSN54 April 2022 TPSM63602
PRODUCTION DATA
The TPSM63602 is in active mode when VIN and VEN/SYNC are above their relevant thresholds and no fault conditions are present. The simplest way to enable the operation is to connect the EN/SYNC pin to VIN, which allows self-start–up when the applied input voltage exceeds the minimum start-up voltage.