JAJSN54 April 2022 TPSM63602
PRODUCTION DATA
The achievable output current with an IBB topology using the TPSM63602 is:
where
Therefore, in the case of VIN = 12 V and VOUT = –5 V, the maximum output current is 1.4 A.