JAJSJC7A October 2021 – November 2021 TPSM63603
PRODUCTION DATA
The EN/SYNC pin provides ON and OFF control for the TPSM63603. When VEN/SYNC is below approximately 0.4 V, the device is in shutdown mode. Both the internal LDO and the switching regulator are off. The input quiescent current in shutdown mode drops to 0.6 µA (typical). The TPSM63603 also employs internal undervoltage protection. If the input voltage is below its UV threshold, the regulator remains off.