JAJSJC7A October 2021 – November 2021 TPSM63603
PRODUCTION DATA
The TPSM63603 requires a minimum input capacitance of 2 × 4.7-µF ceramic type between the VIN pins and PGND pins as close as possible to the module. High-quality ceramic type capacitors with sufficient voltage and temperature rating are required. In the inverting buck-boost configuration the maximum voltage between VIN and PGND pin of the module is equal to VIN + |VOUT|.
For this design, two 4.7-µF, 50-V, 1210 case size, ceramic capacitors are selected.