JAJSN59 April 2022 TPSM63603E
PRODUCTION DATA
The TPSM63603E requires a minimum of 25 µF of effective output capacitance for proper operation. High-quality ceramic type capacitors with sufficient voltage and temperature rating are required. Additional output capacitance can be added to reduce ripple voltage or for applications with transient load requirements.
For this design example, two 47-µF, 10-V, 1210 case size, ceramic capacitors are used, which have a total effective capacitance of approximately 48 µF at 5 V.