JAJSN59 April 2022 TPSM63603E
PRODUCTION DATA
The TPSM63603E only requires a few external components to convert from a wide range of supply voltages to a fixed output voltage. The following section describes the design procedure to configure the TPSM63603E power module. To expedite and streamline the design process, WEBENCH® online software is available to generate complete designs, leveraging iterative design procedures and access to comprehensive component databases. To expedite and streamline the design process for a TPSM63603E-based regulator, a comprehensive TPSM63603E quickstart calculator.
As mentioned previously, the TPSM63603E also integrates several optional features to meet system design requirements, including the following:
The following application circuits show the TPSM63603E configuration options suitable for several application use cases. Refer to the TPSM63603EVM User's Guide for more detail.