Unless otherwise indicated,
VIN = 24 V, VOUT = 5 V, IOUT = 3 A,
and fSW = 1 MHz
Figure 9-2 Start-Up Waveforms
VIN = 24 V |
VOUT = 5
V |
fSW = 1
MHz |
|
|
COUT = 2 × 47
µF |
Figure 9-4 Load
Transient, 0 A to 3 A, 1 A/µs
VIN = 24 V |
VOUT = 3.3
V |
fSW = 1
MHz |
|
|
COUT = 2 × 47
µF |
Figure 9-6 Load
Transient, 0 A to 3 A, 1 A/µsFigure 9-8 Thermal Image, VIN = 12 V, VOUT = 3.3 V,
fSW = 1 MHz, IOUT = 3 A Figure 9-10 Thermal Image, VIN = 24 V, VOUT = 3.3 V,
fSW = 1 MHz, IOUT = 3 A Figure 9-3 Shutdown Waveforms
VIN = 24 V |
VOUT = 5
V |
fSW = 1
MHz |
|
|
COUT = 2 × 47
µF |
Figure 9-5 Load
Transient, 1.5 A to 3 A, 1 A/µs
VIN = 24 V |
VOUT = 3.3
V |
F SW = 1
MHz |
|
|
COUT = 2 × 47
µF |
Figure 9-7 Load
Transient, 1.5 A to 3 A, 1 A/µsFigure 9-9 Thermal Image, VIN = 12 V, VOUT = 5 V, fSW
= 1 MHz, IOUT = 3 A Figure 9-11 Thermal Image, VIN = 24 V, VOUT = 5 V, fSW
= 1 MHz, IOUT = 3 A