JAJSMY6 April 2022 TPSM63604
PRODUCTION DATA
| Device | Orderable Part Number | Rated Output Current | Junction Temperature Range | Spread Spectrum | Slew-Rate Control | External Sync |
|---|---|---|---|---|---|---|
| TPSM63602 | TPSM63602RDHR | 2 A | –40°C to 125°C | No | Yes | Yes |
| TPSM63603 | TPSM63603RDHR | 3 A | –40°C to 125°C | No | Yes | Yes |
| TPSM63603S | TPSM63603SRDHR | 3 A | –40°C to 125°C | Yes | Yes | Yes |
| TPSM63603E | TPSM63603EXTRDHR | 3 A | –55°C to 125°C | Yes | Yes | Yes |
| TPSM63604 | TPSM63604RDLR | 4 A | –40°C to 125°C | No | Yes | Yes |
| TPSM63606 | TPSM63606RDLR | 6 A | –40°C to 125°C | No | Yes | Yes |
| TPSM63606S | TPSM63606SRDLR | 6 A | –40°C to 125°C | Yes | Yes | Yes |
| TPSM63606E | TPSM63606EXTRDLR | 6 A | –55°C to 125°C | Yes | Yes | Yes |