JAJSMY6 April 2022 TPSM63604
PRODUCTION DATA
Unless otherwise indicated, TA = 25°C, VLDOIN is tied to VOUT (except for VOUT = 2.5 V), and the module is soldered to a 76-mm × 63-mm, 4-layer PCB. The SOA curves are taken with TJ(max) = 125°C and TA(max) = 105°C. Refer to Section 9.2 for circuit designs.