JAJSLR7B October 2021 – April 2022 TPSM63606
PRODUCTION DATA
From Table 8-1, the TPSM63606 requires a minimum of 25 µF of effective output capacitance for proper operation at an output voltage of 5 V. Use high-quality ceramic type capacitors with sufficient voltage and temperature rating. If needed, connect additional output capacitance to reduce ripple voltage or for applications with specific load transient requirements.
For this design example, use two 47-µF, 6.3-V or 10-V, X7R, 1210, ceramic capacitors connected close to the module from the VOUT1 and VOUT2 pins to PGND. The total effective capacitance at 5 V is approximately 52 µF and 38 µF at 25°C and –40°C, respectively.