JAJSLR7B October 2021 – April 2022 TPSM63606
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Input voltage | VIN (input voltage range after start-up) | 3 | 36 | V | ||
Input voltage | VLDOIN | min (VVIN, 12) | V | |||
Output voltage | VOUT(1) | 1 | 16 | V | ||
Output current | IOUT(2) | 0 | 6 | A | ||
Frequency | FSW set by RT or SYNC | 200 | 2200 | kHz | ||
Input current | PG | 2 | mA | |||
Output voltage | PG | 16 | V | |||
TJ | Operating junction temperature | –40 | 125 | °C | ||
TA | Operating ambient temperature | –40 | 105 | °C |