JAJSMY9 April 2022 TPSM63606E
PRODUCTION DATA
The TPSM63606E is in active mode when VVCC and VEN/SYNC are above their relevant thresholds and no fault conditions are present. The simplest way to enable operation is to connect EN/SYNC to VIN, which allows self start-up when the applied input voltage exceeds the minimum start-up voltage.