JAJSMY9 April 2022 TPSM63606E
PRODUCTION DATA
Connect a 6.34-kΩ resistor from RT to AGND to set a switching frequency of 2 MHz, which is ideal for an output of –12 V as it establishes an inductor peak-to-peak ripple current of approximately 40% of the 6-A rated module current at the nominal input voltage of 12 V.