JAJSMY9 April 2022 TPSM63606E
PRODUCTION DATA
The EN/SYNC pin provides ON and OFF control for the TPSM63606E. When VEN/SYNC is below approximately 0.4 V, the device is in shutdown mode. Both the internal LDO and the switching regulator are off. The quiescent current in shutdown mode drops to 0.6 µA (typical). The TPSM63606E also employs internal undervoltage protection. If the input voltage is below its UV threshold, the regulator remains off.