JAJSPV1A February 2023 – November 2023 TPSM63608
PRODUCTION DATA
Connect a 15.8-kΩ resistor from RT to AGND to set a switching frequency of 1 MHz, which is designed for an output of 5 V as it establishes an inductor peak-to-peak ripple current in the range of 20% to 40% of the 6-A rated output current at a nominal input voltage of 24 V.