JAJSPV1A February 2023 – November 2023 TPSM63608
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY | ||||||
IIN | Input supply current when in regulation | VIN = VEN/SYNC = 24 V, VOUT = VVLDOIN = 3.3 V, VMODE = 0 V, FSW = 1 MHz, IOUT = 0 A | 8 | µA | ||
OUTPUT VOLTAGE | ||||||
ΔVOUT1 | Load regulation | VOUT = 3.3 V, VIN = 24 V, IOUT = 0.1 A to 4 A | 4 | mV | ||
ΔVOUT2 | Line regulation | VOUT = 3.3 V, VIN = 4 V to 36 V, IOUT = 4 A | 1 | mV | ||
ΔVOUT3 | Load transient | VOUT = 5 V, VIN = 24 V, IOUT = 0 A to 4 A at 1 A/μs, COUT(derated) = 100 μF | 150 | mV | ||
EFFICIENCY | ||||||
η | Efficiency | VIN = 12 V, VOUT = VVLDOIN = 3.3 V, IOUT = 4 A, FSW = 1 MHz | 92.1 | % |
||
η | Efficiency | VIN = 24 V, VOUT = VVLDOIN = 3.3 V, IOUT = 4 A, FSW = 1 MHz | 91 | % |
||
η | Efficiency | VIN = 12 V, VOUT = VVLDOIN = 5 V, IOUT = 4 A, FSW = 1 MHz | 94.3 | % |
||
η | Efficiency | VIN = 24 V, VOUT = VVLDOIN = 5 V, IOUT = 4 A, FSW = 1 MHz | 93 | % |