JAJSOB1A November 2022 – December 2023 TPSM63610
PRODUCTION DATA
Table 8-3 shows the intended input, output, and performance parameters for this application example. Note that if the input voltage decreases below approximately 6 V, the regulator operates in dropout with the output voltage below its 5-V setpoint.
| DESIGN PARAMETER | VALUE |
|---|---|
| Input voltage range | 9 V to 36 V |
| Input voltage UVLO turn on, off | 6 V, 4.3 V |
| Output voltage | 5 V |
| Maximum output current | 8 A |
| Switching frequency | 1 MHz |
| Output voltage regulation | ±1% |
| Module shutdown current | < 1 µA |
Table 8-4 gives the selected buck module power-stage components with availability from multiple vendors. This design uses an all-ceramic output capacitor implementation.
| REFERENCE DESIGNATOR | QTY | SPECIFICATION | MANUFACTURER(1) | PART NUMBER |
|---|---|---|---|---|
| CIN1, CIN2 | 2 | 10 µF, 50 V, X7R, 1210, ceramic | Taiyo Yuden | UMJ325KB7106KMHT |
| TDK | CNA6P1X7R1H106K | |||
| 10 µF, 50 V, X7S, 1210, ceramic | Murata | GCM32EC71H106KA03 | ||
| TDK | CGA6P3X7S1H106M | |||
| COUT1, COUT2,COUT3 | 3 | 47 µF, 6.3 V, X7R, 1210, ceramic | Murata | GRM32ER70J476ME20K |
| AVX | 12106C476MAT2A | |||
| 47 µF, 10 V, X7R, 1210, ceramic | Murata | GRM32ER71A476ME15L | ||
| AVX | 1210ZC476MAT2A | |||
| 100 µF, 6.3 V, X7S, 1210, ceramic | Murata | GRM32EC70J107ME15L | ||
| U1 | 1 | TPSM63610 36-V, 8-A synchronous buck module | Texas Instruments | TPSM63610RDLR |
More generally, the TPSM63610 module is designed to operate with a wide range of external components and system parameters. However, the integrated loop compensation is optimized for a certain range of output capacitance.