JAJSPV0A February 2023 – November 2023 TPSM63610E
PRODUCTION DATA
Thermal shutdown is an integrated self-protection used to limit junction temperature and prevent damage related to overheating. Thermal shutdown turns off the device when the junction temperature exceeds 168°C (typical) to prevent further power dissipation and temperature rise. Junction temperature decreases after shutdown, and the TPSM63610E attempts to restart when the junction temperature falls to 159°C (typical).