JAJSPV0A February 2023 – November 2023 TPSM63610E
PRODUCTION DATA
For this IBB design example, use three 22-µF, 25-V, X7R-dielectric ceramic capacitors in 1210 case size connected symmetrically close to the module from the VOUT pins (Pin 9 and Pin 10) to PGND. The total effective capacitance is approximately 25 µF with DC bias of 12 V.