JAJSPV0A February 2023 – November 2023 TPSM63610E
PRODUCTION DATA
Adjust the switch-node slew rate of the TPSM63610E to slow the switch-node voltage rise time and improve EMI performance at high frequencies. However, slowing the rise time decreases efficiency. Care must be taken to balance the improved EMI versus the decreased efficiency.
Place a resistor from RBOOT and CBOOT to allow adjustment of the internal resistance to balance EMI and efficiency performance. If improved EMI is not required, connect RBOOT to CBOOT to short the internal resistor, thus resulting in highest efficiency. If lower EMI is required, connect a resistor from 100 Ω – 500 Ω to. Floating the RBOOT pin results in 20-ns rise time and TI does not recommend due to increased power loss for higher load currents.