JAJSPV0A February 2023 – November 2023 TPSM63610E
PRODUCTION DATA
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
Voltages | Transient VIN to AGND, PGND(2) | –0.3 | 42 | V |
Voltages | Continuous VIN to AGND, PGND(2) | –0.3 | 36 | V |
Voltages | SW to AGND, PGND | –0.3 | VIN + 0.3 | V |
Voltages | RBOOT, CBOOT to SW | –0.3 | 5.5 | V |
Voltages | Transient EN or SYNC/MODE to AGND, PGND(2) | –0.3 | 42 | V |
Voltages | Continuous EN or SYNC/MODE to AGND, PGND(2) | –0.3 | 36 | V |
Voltages | BIAS to AGND, PGND | –0.3 | 16 | V |
Voltages | FB to AGND, PGND: Adjustable Versions | –0.3 | 5.5 | V |
Voltages | RESET to AGND, PGND | 0 | 20 | V |
Current | RESET sink current(4) | 0 | 10 | mA |
Voltages | RT to AGND, PGND | –0.3 | 5.5 | V |
Voltages | VCC to AGND, PGND | –0.3 | 5.5 | V |
Voltages | PGND to AGND(3) | –1 | 2 | V |
Peak reflow case temperature | 250 | °C | ||
Maximum number of reflows allowed | 3 | |||
Mechanical vibration | MIL-STD-883D, Method 2007.2, 20 Hz to 2 kHz | 20 | G | |
Mechanical shock | MIL-STD-883D, Method 2002.3, 1 ms, 1/2 sine, mounted | 1500 | G | |
TJ | Junction temperature | –55 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |