Note:Device Limitations (intended to be
removed for final material):
Inductor current limit function is
not optimized. TI don't recommend to use TPSM81033 at the condition that the input
current is higher than 5A. Final material is expected to improve the current limit
function.
TPSM81033 doesn't support to remove
input voltage at heavy load. TI recommend to remove input voltage at no load, or
connect EN to GND first with load and then remove input voltage. Final material is
expected to support remove input voltage at heavy load.