JAJSKF5C September 2021 – June 2024 TPSM82864A , TPSM82866A
PRODMIX
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | RDJ and RDM | RCF | ||
AGND | 18 | 11 | P | Analog ground pin. Must be connected to a common GND plane. |
EN | 1 | 2 | I | Device enable pin. To enable the device, this pin must be pulled high. Pulling this pin low disables the device. Do not leave floating. |
FB | 17 | 10 | I | Voltage feedback input. Connect the output voltage resistor divider to this pin. When using a fixed output voltage, connect directly to VOUT. |
PG | 2 | 3 | O | Power-good open-drain output pin. The pullup resistor can be connected to voltages up to 5.5 V. If unused, leave this pin floating. This pin is pulled to GND when the device is in shutdown. |
PGND | 4, 5, 6, 8, 9, 10, 11, 19, 20 | 8, 9, 12, 13 | P | Power ground pin. Must be connected to common GND plane. |
SW | 7 | 15 | O | Switch pin of the power stage. This pin can be left floating. |
VIN | 21, 22 | 1, 14 | P | Power supply input voltage pin |
VOS | 16 | 7 | I | Output voltage sense pin. This pin must be directly connected to the output capacitor. |
VOUT | 12, 13, 14, 15 | 5, 6 | P | Output voltage pin |
VSET/MODE | 3 | 4 | I | Connecting a resistor to GND selects one of the fixed output voltages. Tying the pin high or low selects an adjustable output voltage. After the device has started up, the pin operates as a MODE input. Applying a high level selects forced PWM mode operation and a low level selects power save mode operation. |
Exposed Thermal Pad | 23 | - | P | Internally connected to PGND. Must be soldered to achieve appropriate power dissipation and mechanical reliability. Must be connected to common GND plane. |