JAJSKF5C September 2021 – June 2024 TPSM82864A , TPSM82866A
PRODMIX
ORDERABLE PART NUMBER(1) | OUTPUT CURRENT | OPERATING FREQUENCY | NOMINAL INDUCTANCE | BODY SIZE | DEVICE HEIGHT |
---|---|---|---|---|---|
TPSM82864AA0SRDJR | 4 A | 2.4 MHz | 220 nH | 3.5 mm × 4.0 mm | 1.4 mm |
TPSM82866AA0SRDJR | 6 A | ||||
TPSM82864AA0HRDMR | 4 A | 1.8 mm | |||
TPSM82866AA0HRDMR | 6 A | ||||
TPSM82864AA0PRCFR(2) | 4 A | 200 nH | 2.3 mm × 3.0 mm | 1.95 mm | |
TPSM82866AA0PRCFR(3) | 6 A | ||||
TPSM82864BA0PRCFR(2) | 4 A | 1.2 MHz | |||
TPSM82864BA0PRCFR(2) | 6 A |