JAJSPB3 November 2022 TPSM82902
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage(2) | VIN | –0.3 | 18 | V |
EN, PG | –0.3 | 18 | ||
MODE/S-CONF | –0.3 | 18 | ||
FB/VSET, SS/TR, VOUT | –0.3 | 6 | ||
TJ | Junction temperature | –55 | 125 | °C |
Peak reflow case temperature | 260 | °C | ||
Maximum number of reflows allowed | 3 | |||
Mechanical shock | Mil-STD-883D, Method 2002.3, 1 msec, 1/2 sine, mounted | 1500 | G | |
Mechanical vibration | Mil-STD-883D, Method 2007.2, 20 to 2000 Hz | 20 | G | |
Tstg | Storage temperature | –55 | 125 | °C |