JAJSPL2 October 2024 TPSM82916
ADVANCE INFORMATION
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1, 13, 15 | PGND | — | Power ground connection |
2, 12, 16 | VIN | I | Power supply input voltage pin |
3 | BOOT (NC) | I | Supply for the internal high-side MOSFET gate driver. This pin is internally connected to a capacitor. Do not connect anything to this pin. |
4 | PSNS | — | Power sense ground, connect directly to GND plane |
5 | NR/SS | O | A capacitor connected to this pin sets the soft-start time and low frequency noise level of the device. |
6 | FB | O | Feedback pin of the device |
7 | VOUT | O | VOUT pin. Connect to the recommend output capacitance. |
8 | VO | I | Output voltage sense pin. This pin must be connected directly after the first inductor. |
9 | PG | O | Open-drain power-good output. This pin is pulled to GND when VOUT is below the power-good threshold. This pin requires a pullup resistor to output a logic high. This pin can be left open or tied to GND if not used. |
10 | S-CONF | O | Smart Configuration pin. This pin configures the operation modes of the device. See Section 6.3.1. |
11 | EN/SYNC | I | Enable/Disable pin including threshold-comparator. Connect to logic low to disable the device. Pull high to enable the device. This pin has an internal pulldown resistor of typically 500kΩ when the device is disabled. Apply a clock to this pin to synchronize the device |
14 | SW (NC) | O | Switch pin of the power stage. This pin is internally connected to the SW of the converter and the inductor. Make these pads as small as possible under the device, and do not connect anything but a test node to the pad if desired. |