JAJSPL2 October 2024 TPSM82916
ADVANCE INFORMATION
This S-CONF pin configures the device based on the resistor value. This pin is read after EN/SYNC goes high. The device configuration cannot be changed during operation. The S-CONF value is re-read if EN is pulled below 200mV or if VIN falls below UVLO. Table 6-1 shows the configuration options of switching frequency, spread spectrum modulation, output discharge, and synchronization.
To make sure the internal circuit detects the resistor value correctly, minimize the distance between the resistor and the S-CONF pin and do not place any capacitors on the S-CONF pin.
S-CONF | SWITCHING FREQUENCY | SPREAD SPECTRUM | OUTPUT DISCHARGE | SYNC |
---|---|---|---|---|
VIN | 2.2MHz | OFF | OFF | No |
GND | 1MHz | OFF | OFF | No |
4.87kΩ | 1.4MHz | OFF | OFF | No |
6.04kΩ | 1.4MHz | OFF | OFF | 1.2MHz to 1.6MHz |
7.5kΩ | 2.2MHz | OFF | OFF | 1.9MHz to 2.42MHz |
9.31 kΩ | 1MHz | OFF | OFF | 0.9MHz to 1.2MHz |
11.5kΩ | 1MHz | Random | OFF | No |
14.3kΩ | 1.4MHz | Random | OFF | No |
18.2kΩ | 2.2MHz | Random | OFF | No |
22.1kΩ | 1MHz | OFF | ON | No |
27.4kΩ | 1.4MHz | OFF | ON | No |
34kΩ | 2.2MHz | OFF | ON | No |
42.2kΩ | 1MHz | OFF | ON | 0.9MHz to 1.2MHz |
52.3kΩ | 1.4MHz | OFF | ON | 1.2MHz to 1.6MHz |
64.9kΩ | 2.2MHz | OFF | ON | 1.9MHz to 2.42MHz |
80.6kΩ | 1MHz | Random | ON | No |
100kΩ | 1.4MHz | Random | ON | No |
124kΩ | 2.2MHz | Random | ON | No |