JAJSOX4A march 2023 – june 2023 TPSM83100
PRODMIX
The output voltage is set by an external resistor divider. The resistor divider must be connected between VOUT, FB, and GND. The feedback voltage is 500 mV nominal.
Keep the low-side resistor R2 (between FB and GND) below 100 kΩ. The high-side resistor (between FB and VOUT) R1 is calculated with Equation 2.
where VFB = 500 mV.
VOUT | R1 | R2 |
---|---|---|
2.5 V | 365 K | 91 K |
3.3 V | 511 K | 91 K |
3.6 V | 562 K | 91 K |
5.0 V | 806 K | 91 K |