JAJSP72A August 2024 – January 2025 TPSM83102
PRODUCTION DATA
A single update requires the following:
To acknowledge the receipt of each byte, the device pulls the SDA line low during the high period of a single clock pulse. The device performs an update on the falling edge of the acknowledge signal that follows the last byte.
Figure 7-8 “Write” Data Transfer Format in Standard, Fast, and Fast-Plus Modes
Figure 7-9 “Read” Data Transfer Format in Standard, Fast, and Fast-Plus Modes