JAJSP72 August 2024 TPSM83102
PRODUCTION DATA
Return to Register Map
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|
NIL[3:0] | NIL | EN_SCP | NIL | CONVERTER_EN | |||
R | R | R/W | R | R/W |
LEGEND: R/W = Read/Write; R = Read only
SCP: Short Circuit Protection
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | NIL | R | 0b0000 | Not used. During write operations data for these bits are ignored. During read operations 0 is returned |
3 | EN_FAST_DVS | R/W | 0b1 | Sets DVS to fast mode 0 : DISABLE, 1 : ENABLE |
2 | EN_SCP | R/W | 0b0 | Enable short circuit hiccup protection 0 : DISABLE, 1 : ENABLE |
1 | NIL | R | 0b0 |
Not used. |
0 | CONVERTER_EN | R/W | 0b0 | Enable Converter ('AND'ed with EN-pin) 0 : DISABLE, 1 : ENABLE |