JAJSEJ4C January 2018 – July 2018 TPSM84209
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The output voltage of the TPSM84209 device is externally adjustable using a resistor divider (RFBT and RFBB) between VOUT, FB, and GND. With a fixed value of 10 kΩ for RFBT, select the value of RFBB from Table 1 or calculate using Equation 2:
For a output voltage of 5 V, the formula yields a value of 1.36 kΩ. Choose the closest available value of 1.37 kΩ for RFBB.