JAJSNW7A October 2023 – December 2023 TPSM843320
PRODUCTION DATA
For this design example, use the parameters shown in Table 7-1.
PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range (VIN) | 4 to 18 V, 12-V nominal |
Output voltage (VOUT) | 1.0 V |
Output current rating (IOUT) | 3 A |
Switching frequency (fSW) | 1000 kHz |
Steady state output ripple voltage | 10 mV |
Output current load step | 1.5 A |
Transient response | ± 30 mV (± 3%) |