JAJSRZ2 January 2024 TPSM843320E
PRODUCTION DATA
A 10kΩ resistor is used to pull up the power good signal when FB conditions are met. The pullup voltage source must be less than the 6V absolute maximum of the PGOOD pin.