JAJSNX2 January 2024 TPSM843820E
PRODUCTION DATA
For this design example, use the parameters shown in Table 7-1.
| PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage range (VIN) | 4V to 18V, 12V nominal |
| Output voltage (VOUT) | 1.0V |
| Output current rating (IOUT) | 8A |
| Switching frequency (fSW) | 1500kHz |
| Steady state output ripple voltage | 10mV |
| Output current load step | 4A |
| Transient response | ± 30mV (± 3%) |