JAJSQ92 june 2023 TPSM843A22
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Pin voltage | Input voltage range | 4 | 18 | V | |
VOUT | Output voltage range | 0.5 | 7 | V | ||
Pin voltage | SW - PGND | –0.1 | 18 | V | ||
Pin voltage | EN, FB, PG, MSEL, SYNC/FSEL | –0.1 | 5.5 | V | ||
Pin voltage | GOSNS | –0.3 | 0.3 | V | ||
IOUT | Output current range | 12 | A | |||
IPG | Power Good input current | 2 | 5 | mA | ||
TJ | Operating junction temperature | Operating junction temperature | –40 | 125 | °C |