JAJSPM0B may 2023 – july 2023 TPSM843A26
PRODUCTION DATA
A 10-kΩ resistor is used to pull up the power-good signal when FB conditions are met. The pullup voltage source must be less than the 6-V absolute maximum of the PG pin.