JAJSPM0B may 2023 – july 2023 TPSM843A26
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE | ||||||
IQ(VIN) | VIN operating non-switching supply current | VEN = 1.3 V, VFB = 550 mV, VVIN = 12 V, 1 MHz | 1200 | 1600 | µA | |
ISD(VIN) | VIN shutdown supply current | VEN = 0 V, VVIN = 12 V | 20 | 32 | µA | |
VINUVLO(R) | VIN UVLO rising threshold | VIN rising | 3.8 | 4.00 | 4.2 | V |
VINUVLO(H) | VIN UVLO hysteresis | 150 | mV | |||
INTERNAL LDO | ||||||
BP5 | Internal LDO output voltage | VVIN = 12 V, IVBP5 = 25 mA | 4.5 | V | ||
Internal LDO dropout voltage | VVIN – VVBP5, VVIN = 3.8 V, IVBP5 = 25 mA | 350 | mV | |||
Internal LDO short-circuit current limit | VVIN = 12 V | 177 | mA | |||
ENABLE | ||||||
VEN(R) | EN voltage rising threshold | EN rising, enable switching | 1.2 | 1.25 | V | |
VEN(F) | EN voltage falling threshold | EN falling, disable switching | 1.05 | 1.1 | V | |
VEN(H) | EN voltage hysteresis | 100 | mV | |||
EN pin sourcing current | VEN = 1.1 V | 1.5 | µA | |||
EN pin sourcing current | VEN = 1.3 V | 11.6 | µA | |||
REFERENCE VOLTAGE | ||||||
VFB | Feedback Voltage | TJ = –40°C to 125°C | 495 | 500 | 505 | mV |
IFB(LKG) | Input leakage current into FB pin | VFB = 500 mV, non-switching, VVIN = 12 V, VEN = 0 V | 1 | nA | ||
REMOTE SENSE AMPLIFIER | ||||||
ILEAK(GOSNS) | Current out of GOSNS pin | 85 | 90 | 95 | µA | |
VIRNG(GOSNS) | GOSNS common mode voltage for regulation | AGND +/- VGOSNS | –100 | 100 | mV | |
SWITCHING FREQUENCY AND OSCILLATOR | ||||||
fSW | Switching frequency | RFSEL = 24.3 kΩ to AGND | 450 | 500 | 550 | kHz |
fSW | Switching frequency | RFSEL = 17.4 kΩ to AGND | 675 | 750 | 825 | kHz |
fSW | Switching frequency | RFSEL = 11.8 kΩ to AGND | 900 | 1000 | 1100 | kHz |
fSW | Switching frequency | RFSEL = 8.06 kΩ to AGND | 1350 | 1500 | 1650 | kHz |
fSW | Switching frequency | RFSEL = 4.99 kΩ to AGND | 1980 | 2200 | 2420 | kHz |
SYNCHRONIZATION | ||||||
VIH(sync) | High-level input voltage | 1.8 | V | |||
VIL(sync) | Low-level input voltage | 0.8 | V | |||
SOFT-START | ||||||
tSS1 | Soft-start time | RMSEL = 1.78 kΩ | 1 | ms | ||
tSS2 | Soft-start time | RMSEL = 2.21 kΩ | 2 | ms | ||
tSS3 | Soft-start time | RMSEL = 2.74 kΩ | 4 | ms | ||
tSS4 | Soft-start time | RMSEL = 3.32 kΩ | 8 | ms | ||
POWER STAGE | ||||||
RDS(on)HS | High-side MOSFET on-resistance | TJ = 25°C, VVIN = 12 V, VBOOT-SW = 4.5 V | 6.5 | mΩ | ||
RDS(on)LS | Low-side MOSFET on-resistance | TJ = 25°C, VBP5 = 4.5 V | 2.0 | mΩ | ||
VVIN(TH_r) | VIN throttle rising threshold | TJ = 25°C. Weaken high-side gate drive upon VIN rising | 16 | V | ||
VVIN(TH_f) | VIN throttle falling threshold | TJ = 25°C. Recover high-side gate drive upon VIN falling | 15.5 | V | ||
VBOOT-SW(UV_R) | BOOT-SW UVLO rising threshold | VBOOT-SW rising | 3.2 | V | ||
VBOOT-SW(UV_F) | BOOT-SW UVLO falling threshold | VBOOT-SW falling | 2.8 | V | ||
TON(min) | Minimum ON pulse width | 22 | 37 | ns | ||
TOFF(min) | Minimum OFF pulse width (1) | 115 | ns | |||
CURRENT SENSE AND OVERCURRENT PROTECTION | ||||||
IHS(OC1) | High-side peak current limit (A26) | RMSEL = 2.1 kΩ | 20.7 | 23 | 25.3 | A |
IHS(OC1) | High-side peak current limit (A26) | RMSEL = 22.1 kΩ | 16.2 | 18 | 19.8 | A |
ILS(OC1) | Low-side valley current limit (A26) | RMSEL = 2.1 kΩ | 16.74 | 18.6 | 20.46 | A |
ILS(OC1) | Low-side valley current limit (A26) | RMSEL = 22.1 kΩ | 12.51 | 13.9 | 15.29 | A |
ILS(NOC) | Low-side negative current limit | Current into SW pin | 7 | A | ||
OUTPUT OVERVOLTAGE AND UNDERVOLTAGE PROTECTIONS | ||||||
VOVP | Overvoltage-protection (OVP) threshold voltage | VFB rising | 120 | % VREF | ||
VUVP | Undervoltage-protection (UVP) threshold voltage | VFB falling | 80 | % VREF | ||
PG (Power Good) | ||||||
PG threshold | VFB rising (Good) | 88 | 92 | 94 | % VREF | |
PG threshold | VFB rising (OV Fault) | 112 | 116 | 118 | % VREF | |
PG threshold | VFB falling (Good) | 103.5 | 108 | 109.5 | % VREF | |
PG threshold | VFB falling (UV Fault) | 79 | 84 | 85 | % VREF | |
IPG(LKG) | Leakage current into PG pin when open drain output is high | VPG = 4.7 V | 5 | µA | ||
VPG(low) | PG low-level output voltage | IPG = 2 mA, VIN = 12 V | 0.5 | V | ||
Min VIN for valid PG output | 1 | V | ||||
PG delay going from low to high | 256 | us | ||||
PG delay going from high to low | 8 | µs | ||||
HICCUP | ||||||
Hiccup time before re-start | 7*tSS | ms | ||||
OUTPUT DISCHARGE | ||||||
RDischg | Output discharge resistance | VVIN = 12 V, VSW = 0.5 V, power conversion disabled. | 100 | Ω | ||
THERMAL SHUTDOWN | ||||||
TJ(SD) | Thermal shutdown threshold (1) | Temperature rising | 165 | °C | ||
TJ(HYS) | Thermal shutdown hysteresis (1) | 30 | °C |