JAJSEK3B January 2018 – JANUARY 2019 TPSM846C24
PRODUCTION DATA.
The TPSM846C24 device has two onboard linear regulators to provide suitable power for the internal circuitry of the device. Bypass the BP3 and BP6 pins externally for the converter to function properly. The BP3 pin requires a minimum of 2.2 µF of capacitance connected to BP_RTN. The BP6 pin requires a minimum 4.7 µF of capacitance connected to BP6_RTN.
The use of the internal regulators to power other circuits is not recommended because the loads placed on the regulators might adversely affect operation of the controller.
NOTE
Place bypass capacitors as close as possible to the device pins, with a minimum return loop back to ground and keep the return loop away from fast switching voltage and main current path. For more information, see the Layout section. Poor bypassing can degrade the performance of the regulator.