JAJSEK3B January 2018 – JANUARY 2019 TPSM846C24
PRODUCTION DATA.
The EN signal is used to turn the power conversion function of the module ON and OFF. The EN signal is an active high signal; that is, the EN pin must be pulled high for power conversion to occur. The EN pin requires an external pullup resistor for a high signal. A 10-kΩ pullup resistor is placed between the EN pin and the BP3 rail