JAJSPC1C March 2023 – January 2024 TPSM863252 , TPSM863253 , TPSM863257
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN | –0.3 | 18 | V |
Input voltage | FB, EN, PG | –0.3 | 6 | V |
GND | GND | –0.3 | 0.3 | V |
Output voltage | VOUT(TPSM863252) | –0.3 | 11 | V |
Output voltage | VOUT(TPSM863257) | –0.3 | 6 | V |
Mechanical shock | Mil-STD-883D, Method 2002.3, 1ms, 1/2 sine, mounted | 1500 | G | |
Mechanical vibration | Mil-STD-883D, Method 2007.2, 20 to 2000Hz | 20 | G | |
Operating junction temperature range, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | Storage temperature, Tstg | –55 | 150 | °C |