JAJSPC1C March 2023 – January 2024 TPSM863252 , TPSM863253 , TPSM863257
PRODUCTION DATA
TPSM86325x default frequency is about 1.2MHz. When output voltage is higher than 3.6V and the ration of output voltage to input voltage < 0.62 (the hysteresis is 0.04), the frequency changes to 2MHz to decrease output voltage ripple. The following table shows a summary.
Conditions | Conditions | Frequency |
---|---|---|
Output voltage < 3.6V | 1.2MHz | |
Output voltage ≥ 3.6V | Duty ≥ 0.62 | 1.2MHz |
Duty < 0.62 | 2MHz |